Schneider-Electric
 
MTN481146 picture- web-product-data-sheet
MTN481146
Frame ARTEC 1-gang stainless steel
Schneider Electric
Characteristics
Main
Range Merten
Range of product Merten Artec
Aesthetic name Artec
Product or component type Cover frame
Complementary
Number of gangs 1 gang
Colour Stainless steel
Surface finish Brilliant
Surface treatment Metallic
Material Stainless steel
Mounting mode Horizontal and vertical
IP degree of protection IP20
Market segment Small commercial
Residential
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.1 cm
Package 1 Width 8 cm
Package 1 Length 8 cm
Package 1 Weight 34 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months