Schneider-Electric
 
MTN481160 picture- web-product-data-sheet
MTN481160
Artec frame, 1-gang, aluminium
Schneider Electric
Characteristics
Main
Range Merten
Range of product Merten Artec
Aesthetic name Artec
Product or component type Cover frame
Complementary
Number of gangs 1 gang
Colour Aluminium
Surface finish Brilliant
Surface treatment Varnished
Material Polycarbonate
Mounting mode Horizontal and vertical
IP degree of protection IP20
Market segment Residential
Small commercial
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.1 cm
Package 1 Width 8 cm
Package 1 Length 8 cm
Package 1 Weight 17 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months