|
|
|
MTN483144
Antique frame, 1-gang, white
|
|
|
|
|
End of Commercialization NOV 17, 2022
|
|
|
|
|
Main
Range
|
Merten
|
Range of product
|
Merten Antique
|
Aesthetic name
|
Antique
|
Product or component type
|
Cover frame
|
Complementary
Number of gangs
|
1 gang
|
Colour
|
White (RAL 1013)
|
Surface finish
|
Brilliant
|
Surface treatment
|
Galvanised
|
Material
|
Polycarbonate
|
Mounting mode
|
Horizontal and vertical
|
IP degree of protection
|
IP20
|
Market segment
|
Small commercial
Residential
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.1 cm
|
Package 1 Width
|
9 cm
|
Package 1 Length
|
9 cm
|
Package 1 Weight
|
15 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
2
|
Package 2 Height
|
2 cm
|
Package 2 Width
|
9 cm
|
Package 2 Length
|
9 cm
|
Package 2 Weight
|
40 g
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
160
|
Package 3 Height
|
18.5 cm
|
Package 3 Width
|
30 cm
|
Package 3 Length
|
40 cm
|
Package 3 Weight
|
3.63 kg
|
Offer Sustainability
Contractual warranty
|
|