Schneider-Electric
 
MTN483244 picture- web-product-data-sheet
MTN483244
Antique frame, 2-gang, white
Schneider Electric
Characteristics
Main
Range Merten
Range of product Merten Antique
Aesthetic name Antique
Product or component type Cover frame
Complementary
Number of gangs 2 gangs
Colour White (RAL 1013)
Surface finish Brilliant
Surface treatment Galvanised
Material Polycarbonate
Mounting mode Horizontal and vertical
IP degree of protection IP20
Market segment Small commercial
Residential
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.1 cm
Package 1 Width 9.0 cm
Package 1 Length 16.1 cm
Package 1 Weight 26.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 2.0 cm
Package 2 Width 9.0 cm
Package 2 Length 16.0 cm
Package 2 Weight 66.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 90
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 2.34 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months