Schneider-Electric
 
MTN483343 picture- web-product-data-sheet
MTN483343
Antique frame, 3-gang, antique brass
Schneider Electric
Characteristics
Main
Range Merten
Range of product Merten Antique
Aesthetic name Antique
Product or component type Cover frame
Complementary
Number of gangs 3 gangs
Colour Antique brass
Surface finish Matt
Surface treatment Galvanised
Material Brass
Mounting mode Horizontal and vertical
IP degree of protection IP20
Market segment Small commercial
Residential
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.2 cm
Package 1 Width 9.0 cm
Package 1 Length 23.2 cm
Package 1 Weight 135.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 9.0 cm
Package 2 Width 9.0 cm
Package 2 Length 23.0 cm
Package 2 Weight 292.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 72
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 10.93 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months