Schneider-Electric
 
MTN483419 picture- web-product-data-sheet
MTN483419
Antique frame, 4-gang, polar white
Schneider Electric
Characteristics
Main
Range Merten
Range of product Merten Antique
Aesthetic name Antique
Product or component type Cover frame
Complementary
Number of gangs 4 gangs
Colour Polar white (RAL 9010)
Surface finish Brilliant
Surface treatment Galvanised
Material Polycarbonate
Mounting mode Horizontal and vertical
IP degree of protection IP20
Market segment Small commercial
Residential
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.1 cm
Package 1 Width 9.0 cm
Package 1 Length 30.4 cm
Package 1 Weight 47.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 9.0 cm
Package 2 Width 9.0 cm
Package 2 Length 31.0 cm
Package 2 Weight 118.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 44
Package 3 Height 19.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months