Schneider-Electric
 
MTN483421 picture- web-product-data-sheet
MTN483421
Antique frame, 4-gang, polished brass
Schneider Electric
Characteristics
Main
Range Merten
Range of product Merten Antique
Aesthetic name Antique
Product or component type Cover frame
Complementary
Number of gangs 4 gangs
Colour Polished brass
Surface finish Brilliant
Surface treatment Galvanised
Material Brass
Mounting mode Horizontal and vertical
IP degree of protection IP20
Market segment Residential
Small commercial
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.1 cm
Package 1 Width 9.0 cm
Package 1 Length 30.3 cm
Package 1 Weight 169.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 30.2 cm
Package 2 Width 2.4 cm
Package 2 Length 9.1 cm
Package 2 Weight 361.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 44
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 8.35 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months