|
|
|
MTN483443
Antique frame, 4-gang, antique brass
|
|
|
|
|
End of Commercialization NOV 17, 2022
|
|
|
|
|
Main
Range
|
Merten
|
Range of product
|
Merten Antique
|
Aesthetic name
|
Antique
|
Product or component type
|
Cover frame
|
Complementary
Number of gangs
|
4 gangs
|
Colour
|
Antique brass
|
Surface finish
|
Matt
|
Surface treatment
|
Galvanised
|
Material
|
Brass
|
Mounting mode
|
Horizontal and vertical
|
IP degree of protection
|
IP20
|
Market segment
|
Residential
Small commercial
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.2 cm
|
Package 1 Width
|
9.0 cm
|
Package 1 Length
|
30.3 cm
|
Package 1 Weight
|
181.0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
2
|
Package 2 Height
|
9.0 cm
|
Package 2 Width
|
9.0 cm
|
Package 2 Length
|
31.0 cm
|
Package 2 Weight
|
375.0 g
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
44
|
Package 3 Height
|
18.5 cm
|
Package 3 Width
|
30.0 cm
|
Package 3 Length
|
40.0 cm
|
Package 3 Weight
|
8.65 kg
|
Offer Sustainability
Contractual warranty
|
|