Schneider-Electric
 
MTN486114 picture- web-product-data-sheet
MTN486114
Cover frame, Merten M-Plan, 1 gang, anthracite
Schneider Electric
Characteristics
Main
Range Merten System M
Aesthetic name M-Plan
Product or component type Cover frame
Complementary
Number of gangs 1 gang
Colour Anthracite (RAL 7024)
Surface finish Matt
Material Polycarbonate
Mounting mode Horizontal and vertical
IP degree of protection IP20
Market segment Residential
Small commercial
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.400 cm
Package 1 Width 8.700 cm
Package 1 Length 9.100 cm
Package 1 Weight 22.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 2.700 cm
Package 2 Width 9.200 cm
Package 2 Length 9.400 cm
Package 2 Weight 56.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 176
Package 3 Height 20.500 cm
Package 3 Width 30.900 cm
Package 3 Length 40.500 cm
Package 3 Weight 5.528 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 59bc1733-7007-4ba6-bfd5-f7904c7d9a13
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months