Schneider-Electric
 
MTN486214 picture- web-product-data-sheet
MTN486214
Cover frame, Merten M-Plan, 2 gangs, anthracite
Schneider Electric
Characteristics
Main
Range Merten System M
Aesthetic name M-Plan
Product or component type Cover frame
Complementary
Number of gangs 2 gangs
Colour Anthracite (RAL 7024)
Surface finish Matt
Material Polycarbonate
Mounting mode Horizontal and vertical
IP degree of protection IP20
Market segment Residential
Small commercial
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 12.300 cm
Package 1 Length 18.700 cm
Package 1 Weight 40.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 2.600 cm
Package 2 Width 9.200 cm
Package 2 Length 16.500 cm
Package 2 Weight 98.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 96
Package 3 Height 20.000 cm
Package 3 Width 30.500 cm
Package 3 Length 40.300 cm
Package 3 Weight 5.032 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months