Schneider-Electric
 
MTN486260 picture- web-product-data-sheet
MTN486260
Cover frame, Merten M-Plan, 2 gangs, aluminium
Schneider Electric
Characteristics
Main
Range Merten System M
Aesthetic name M-Plan
Product or component type Cover frame
Complementary
Number of gangs 2 gangs
Colour Aluminium
Surface finish Matt
Material Polycarbonate
Mounting mode Horizontal and vertical
IP degree of protection IP20
Market segment Residential
Small commercial
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 8.600 cm
Package 1 Length 15.400 cm
Package 1 Weight 38.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 2.700 cm
Package 2 Width 9.900 cm
Package 2 Length 17.200 cm
Package 2 Weight 98.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 96
Package 3 Height 21.700 cm
Package 3 Width 30.800 cm
Package 3 Length 40.600 cm
Package 3 Weight 5.006 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Cb87ea00-9c0a-46cf-9af0-7e68e017df48
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months