Schneider-Electric
 
MTN486360 picture- web-product-data-sheet
MTN486360
Cover frame, Merten M-Plan, 3 gangs, aluminium
Schneider Electric
Characteristics
Main
Range Merten System M
Aesthetic name M-Plan
Product or component type Cover frame
Complementary
Number of gangs 3 gangs
Colour Aluminium
Surface finish Matt
Material Polycarbonate
Mounting mode Horizontal and vertical
IP degree of protection IP20
Market segment Small commercial
Residential
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.300 cm
Package 1 Width 8.700 cm
Package 1 Length 23.100 cm
Package 1 Weight 54.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 2.600 cm
Package 2 Width 9.300 cm
Package 2 Length 23.700 cm
Package 2 Weight 134.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 64
Package 3 Height 20.500 cm
Package 3 Width 30.800 cm
Package 3 Length 40.500 cm
Package 3 Weight 4640.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months