Schneider-Electric
 
MTN501125 picture- web-product-data-sheet
MTN501125
Socket-outlet with timer, Merten System M, 2P + E, 8A, Schuko, glossy, antibacterial, active white
Schneider Electric
Characteristics
Main
Range of product Merten System M
Range Merten
Product or component type Socket-outlet with timer
Device presentation Mechanism with fixing frame and cover plate
Colour tint White (RAL 9016)
Complementary
Device mounting Flush
Socket number 1
Outlet poles configuration 2P + E
Outlet standard deviation Schuko
Local signalling With lighting
Socket additional information Shuttered
Fixing mode By screws
Rated current 8 A
[Ue] rated operational voltage 250 V
Protection type Miniature fuse protection
Time delay range 15 min...8 h
Connections - terminals Screw terminal
Material Polycarbonate brilliant
Height 72 mm
Width 72 mm
Depth 62 mm
Environment
Surface treatment Antibacterial
IK degree of protection IK02
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.9 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 159.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 30
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.18 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months