Schneider-Electric
 
MTN510544 picture- web-product-data-sheet
MTN510544
Surface-mounted housing, 1-gang, white, M-Arc, M-Smart, M-Plan
Schneider Electric
Characteristics
Main
Range Merten
Range of product Merten M-Plan
Merten M-Arc
Merten M-Smart
Aesthetic name M-Plan
M-Arc
M-Smart
Product or component type Surface-mounted housing
Number of gangs 1 gang
Material Polycarbonate glossy
Complementary
Mounting position Horizontal and vertical
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.3 cm
Package 1 Width 8 cm
Package 1 Length 8 cm
Package 1 Weight 48 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months