Schneider-Electric
 
MTN5111- web-product-data-sheet
MTN5111-6000
Push-button module Comfort, Merten System Design, 1-gang, flush, LED
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name D-Life
Product name System Design
Product or component type Push-button
Device application Control
Device presentation Module
Complementary
Number of gangs 1 gang
Number of FUNCTION keys 2
Control type Local control switch
Local control dimming up/down control
Global control roller blind
Global control switch
Local control roller blind
Global control dimming up/down control
Local control starting staircase timer (with/without warning)
Local control pulse generator
Local control sunshade function
Local signalling Indicator: 1 LED
Locator: 1 LED
Device mounting Flush
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 7.3 cm
Package 1 Length 7.3 cm
Package 1 Weight 38 g
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins