This Application will be decommissioned as of January 7th 2025

MTN5119-6000 |
Schneider-Electric
 
MTN5119- web-product-data-sheet
MTN5119-6000
Side controller Plus, 1-gang, System Design
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Merten
Product name Merten inserts
Product or component type Side controller
Device presentation Mechanism
Complementary
Control type Button
Wiring device mounting Flush
Fixing mode By screws and claws
[Ue] rated operational voltage 220/230 V
Network frequency 50/60 Hz
Material Metal
Plastic
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 7.1 cm
Package 1 Length 8.2 cm
Package 1 Weight 172.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 30
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.57 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes