This Application will be decommissioned as of January 7th 2025

MTN5121-6000 |
Schneider-Electric
 
MTN5121- web-product-data-sheet
MTN5121-6000
Push-button module Comfort, Merten System Design, 2-gang, flush
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name D-Life
Product name System Design
Product or component type Push-button
Device application Control
Device presentation Module
Complementary
Number of gangs 2 gangs
Number of FUNCTION keys 4
Control type Local control switch
Local control dimming up/down control
Global control roller blind
Global control switch
Local control roller blind
Global control calling up/saving scenes
Global control dimming up/down control
Local control starting staircase timer (with/without warning)
Local control pulse generator
Local control sunshade function
Local control calling up/saving scenes
Device mounting Flush
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 7.3 cm
Package 1 Length 7.3 cm
Package 1 Weight 38 g