Schneider-Electric
 
MTN512119 picture- web-product-data-sheet
MTN512119
Surface-mounted housing, 1-gang, polar white, M-Smart/Artec
Schneider Electric
Characteristics
Main
Range Merten
Range of product Merten System M
Aesthetic name Artec
M-Smart
Product or component type Surface-mounted housing
Number of gangs 1 gang
Material Polycarbonate glossy
Complementary
Colour tint Polar white (RAL 9010)
Mounting position Horizontal and vertical
Cable entry 1 cable entry
1 duct entry
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.800 cm
Package 1 Width 8.500 cm
Package 1 Length 9.200 cm
Package 1 Weight 92.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 40
Package 2 Height 20.700 cm
Package 2 Width 31.000 cm
Package 2 Length 40.300 cm
Package 2 Weight 4.084 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months