Schneider-Electric
 
MTN512125 picture- web-product-data-sheet
MTN512125
Surface-mounted housing, 1-gang, active white, glossy, M-Smart/Artec
Schneider Electric
Characteristics
Main
Range Merten
Range of product Merten M-Smart
Merten Artec
Aesthetic name Artec
M-Smart
Product or component type Surface-mounted housing
Number of gangs 1 gang
Material Polycarbonate glossy
Complementary
Mounting position Horizontal and vertical
Cable entry 1 cable entry
1 duct entry
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.6 cm
Package 1 Width 5.8 cm
Package 1 Length 8.5 cm
Package 1 Weight 95.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 40
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.21 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months