Schneider-Electric
 
MTN512219 picture- web-product-data-sheet
MTN512219
Surface-mounted housing, 2-gang, polar white, M-Smart/Artec
Schneider Electric
Characteristics
Main
Range Merten
Range of product Merten System M
Aesthetic name M-Smart
Artec
Product or component type Surface-mounted housing
Number of gangs 2 gangs
Material Polycarbonate glossy
Complementary
Colour tint Polar white (RAL 9010)
Mounting position Horizontal and vertical
Cable entry 2 cable entry
2 duct entry
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.600 cm
Package 1 Width 9.500 cm
Package 1 Length 16.400 cm
Package 1 Weight 150.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Height 20.700 cm
Package 2 Width 30.600 cm
Package 2 Length 37.800 cm
Package 2 Weight 3.426 kg
Unit Type of Package 3 P12
Number of Units in Package 3 800
Package 3 Height 114.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 155.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months