Schneider-Electric
 
MTN5123- web-product-data-sheet
MTN5123-6000
Push-button module, Merten System Design, bluetooth, 2-gang, flush, LED, transparent
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Merten
Aesthetic name D-Life
Product name System Design
Product or component type Connected switch
Device application Control
Device presentation Module
Type of packing Box
Main colour tint Transparent
Complementary
Range compatibility Wiser Home Touch
Merten inserts electronic push-button insert
Merten inserts insert with relay
Merten inserts dimmer
Merten inserts central unit insert
Merten inserts roller shutter insert
Merten inserts DALI control insert
Colour tint Transparent
Number of FUNCTION keys 4
Transmission support medium Radio frequency
Control type Local control switch
Local control dimming up/down control
Global control roller blind
Global control switch
Local control roller blind
Global control calling up/saving scenes
Global control dimming up/down control
Local control starting staircase timer (with/without warning)
Local control pulse generator
Local control sunshade function
Local control calling up/saving scenes
Software name Wiser App
Software function Enable wake-up function
Light control
Management of trigger settings
Management of the blind and slat position
Starting staircase timer (with/without warning)
Upgrade device firmware
Load control
Setting the blind movement time
Management of the dimming mode
Define LED status
Random function
Enable timer mode/overtravel time
Time control
Astro function
Weekday switching
Overtravel control
Program the switching time
Enable timer mode
Enable switch-on brightness/memory function
Dimming range control
Enable fall-asleep function
Maximum number of connected devices Bluetooth: 15 (smart device)
System requirements Android 5.1 or higher Wiser App
Apple iOS 10.0 or higher Wiser App
Bluetooth 4.1 or higher Bluetooth
Wiser Home Touch Wiser Home control
Local signalling Programming indication: 2 LED (green/red)
Signalling function Locator
Light ON when switch is actuated
Device mounting Flush
Depth 25 mm
Width 66 mm
Height 69 mm
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 7.3 cm
Package 1 Length 7.3 cm
Package 1 Weight 40 g
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number 31a6ec4e-38c2-499e-bfc3-0af92416b19f
EU RoHS Directive Compliant with Exemptions
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins