Schneider-Electric
 
MTN512319 picture- web-product-data-sheet
MTN512319
Surface-mounted housing, 3-gang, polar white, M-Smart/Artec
Schneider Electric
Characteristics
Main
Range Merten
Range of product Merten M-Smart
Merten Artec
Aesthetic name M-Smart
Artec
Product or component type Surface-mounted housing
Number of gangs 3 gangs
Material Polycarbonate glossy
Complementary
Mounting position Horizontal and vertical
Cable entry 2 cable entry
2 duct entry
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.6 cm
Package 1 Width 5.8 cm
Package 1 Length 8.4 cm
Package 1 Weight 210.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 15
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.56 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months