Schneider-Electric
 
MTN513319 picture- web-product-data-sheet
MTN513319
Cover frame, Merten M-Plan, 3 gangs, polar white
Schneider Electric
Characteristics
Main
Range Merten System M
Aesthetic name M-Plan
Product or component type Cover frame
Additional information With label surface
Complementary
Number of gangs 3 gangs
Colour Polar white (RAL 9010)
Surface finish Brilliant
Material Polycarbonate
Mounting mode Vertical
IP degree of protection IP20
Market segment Residential
Small commercial
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 8.6 cm
Package 1 Length 22.7 cm
Package 1 Weight 51.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 23.6 cm
Package 2 Width 2.6 cm
Package 2 Length 9.2 cm
Package 2 Weight 130.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 64
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 4.6 kg
Offer Sustainability
SCIP Number Cb87ea00-9c0a-46cf-9af0-7e68e017df48
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months