Schneider-Electric
 
MTN513344 picture- web-product-data-sheet
MTN513344
Cover frame, Merten M-Plan, 3 gangs, white
Schneider Electric
Characteristics
Main
Range Merten System M
Aesthetic name M-Plan
Product or component type Cover frame
Additional information With label surface
Complementary
Number of gangs 3 gangs
Colour White (RAL 1013)
Surface finish Brilliant
Material Polycarbonate
Mounting mode Vertical
IP degree of protection IP20
Market segment Small commercial
Residential
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 8.6 cm
Package 1 Length 22.7 cm
Package 1 Weight 53.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 23.4 cm
Package 2 Width 2.5 cm
Package 2 Length 9.2 cm
Package 2 Weight 132.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 64
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 4.629 kg
Contractual warranty
Warranty 18 months