Schneider-Electric
 
MTN5134- web-product-data-sheet
MTN5134-0000
Universal rotary dimmer for LED lamps, Merten
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Dimmer
Device presentation Mechanism with fixing frame
Complementary
Device application Light control
Device mounting Flush
Fixing mode By screws and claws
Switch function With ON/OFF function
Dimmer control Rotary push type
Dimmer type Universal
Load type Resistive: 4...400 W
Capacitive: 4...200 VA
Inductive: 4...40 VA
[Ue] rated operational voltage 230 V AC 50/60 Hz
Ambient air temperature for operation -5…35 °C
IP degree of protection IP20
Height 74 mm
Width 74 mm
Depth 47 mm
Embedding depth 29 mm
Net weight 0.09 kg
Standards EN 61000-6-3
EN 60669-2-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.800 cm
Package 1 Width 8.500 cm
Package 1 Length 9.100 cm
Package 1 Weight 108.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 40
Package 2 Height 20.000 cm
Package 2 Width 30.800 cm
Package 2 Length 40.200 cm
Package 2 Weight 4.746 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number Fd171830-5d9f-4378-84ee-8be0632ecd4e
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No