Schneider-Electric
 
MTN5137- web-product-data-sheet
MTN5137-0000
Rotary dimmer, Merten, insert for capacitive load, 20-630 W
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Dimmer
Device presentation Mechanism with fixing frame
Complementary
Device application Light control
Device mounting Flush
Fixing mode By screws and claws
Switch function 1-pole 2-way
Dimmer control Rotary push type
Load type Capacitive: 20...630 W
[Ue] rated operational voltage 230 V AC 50/60 Hz
Ambient air temperature for operation -5…45 °C
IP degree of protection IP20
Height 87 mm
Width 87 mm
Embedding depth 29 mm
Standards EN 60669-1
EN 60669-2-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.2 cm
Package 1 Width 5.7 cm
Package 1 Length 8.2 cm
Package 1 Weight 115.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 40
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.01 kg
Offer Sustainability
SCIP Number Eacda3a5-c167-477b-9789-e360abe67cb6
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months