Schneider-Electric
 
MTN5138- web-product-data-sheet
MTN5138-0000
Universal rotary dimmer, Merten, insert, 20-420 W/VA
Schneider Electric
Characteristics
Main
Range Merten
Range of product Merten inserts
Product or component type Dimmer
Device application Light control
Device presentation Mechanism
Complementary
Device mounting Flush
Dimmer type Rotary dimmer
Universal
Dimmer control Rotary push type
Control type Rotary push type
Switch function 1-pole 2-way
Load type Incandescent lamp
230 V halogen lamp
Conventional transformer
Electronic transformer
Power range Incandescent lamp: 20...420 W
Halogen lamp: 20...420 W
Electronic transformer: 20...420 W
Conventional transformer: 20...420 VA
Rated current/voltage 10 A at 230 V AC
Protection type Electronic short-circuit and automatic overload protection
Connections - terminals Screw terminals
Number of loop terminals 1
Shape of screw head Pozidriv No 1 and combi
Clamping connection capacity 1.5...2.5 mm² for solid cable(s)
1.5...2.5 mm² for solid stranded cable(s)
Embedding depth 29 mm
Height 71 mm
Width 71 mm
Environment
Standards EN 60669-1
EN 60669-2-1
Product certifications NEMKO
CE
SEMKO
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.900 cm
Package 1 Width 8.400 cm
Package 1 Length 9.100 cm
Package 1 Weight 108.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 40
Package 2 Height 19.700 cm
Package 2 Width 30.400 cm
Package 2 Length 40.500 cm
Package 2 Weight 4.658 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months