Schneider-Electric
 
MTN5139- web-product-data-sheet
MTN5139-0000
Universal rotary dimmer, 20-600 W/VA, Merten
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Dimmer
Device presentation Mechanism with fixing frame
Complementary
Device application Light control
Device mounting Flush
Fixing mode By screws and claws
Switch function C/O push-button
Dimmer control Rotary push type
Dimmer type Universal
Load type Resistive: 20...600 W
Capacitive: 20...600 VA
Inductive: 20...600 VA
[Ue] rated operational voltage 230 V AC 50/60 Hz
Ambient air temperature for operation -5…45 °C
IP degree of protection IP20
Height 71 mm
Width 71 mm
Embedding depth 29 mm
Standards EN 60669-1
EN 60669-2-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.2 cm
Package 1 Width 5.7 cm
Package 1 Length 8.2 cm
Package 1 Weight 114.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 40
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.97 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number 895e8cd1-e957-478d-8a5f-0da579d8341a
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months