Schneider-Electric
 
MTN5142- web-product-data-sheet
MTN5142-0000
Electronic potentiometer 1-10 V, Merten
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Electronic potentiometer
Device presentation Mechanism with fixing frame
Complementary
Device application Light control
Device mounting Flush
Fixing mode By screws and claws
Switch function With ON/OFF function
Dimmer control Rotary push type
Dimmer type 1...10 V controller
Ambient air temperature for operation -5…45 °C
IP degree of protection IP20
Height 71 mm
Width 71 mm
Embedding depth 29 mm
Standards EN 60669-1
EN 60669-2-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.900 cm
Package 1 Width 8.400 cm
Package 1 Length 8.900 cm
Package 1 Weight 104.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 40
Package 2 Height 19.800 cm
Package 2 Width 30.900 cm
Package 2 Length 40.400 cm
Package 2 Weight 4.490 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 895e8cd1-e957-478d-8a5f-0da579d8341a
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months