Schneider-Electric
 
MTN514219 picture- web-product-data-sheet
MTN514219
Cover frame, Merten M-Plan, 2 gangs, polar white
Schneider Electric
Characteristics
Main
Range Merten System M
Range of product Merten System M
Aesthetic name M-Plan
Product or component type Cover frame
Additional information With label surface
Complementary
Number of gangs 2 gangs
Colour Polar white (RAL 9010)
Surface finish Brilliant
Material Polycarbonate
Mounting mode Horizontal
IP degree of protection IP20
Market segment Residential
Small commercial
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.400 cm
Package 1 Width 8.900 cm
Package 1 Length 16.100 cm
Package 1 Weight 38.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 2.700 cm
Package 2 Width 9.200 cm
Package 2 Length 16.600 cm
Package 2 Weight 98.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 96
Package 3 Height 19.800 cm
Package 3 Width 30.700 cm
Package 3 Length 40.500 cm
Package 3 Weight 5024.000 kg
Contractual warranty
Warranty 18 months