Schneider-Electric
 
MTN514225 picture- web-product-data-sheet
MTN514225
Cover frame, Merten M-Plan, 2 gangs, active white
Schneider Electric
Characteristics
Main
Range Merten System M
Range of product Merten System M
Aesthetic name M-Plan
Product or component type Cover frame
Additional information With label surface
Complementary
Number of gangs 2 gangs
Colour Active white (RAL 9016)
Surface finish Brilliant
Surface treatment Antibacterial
Material Polycarbonate
Mounting mode Horizontal
IP degree of protection IP20
Market segment Residential
Small commercial
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 8.000 cm
Package 1 Length 15.500 cm
Package 1 Weight 39.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 2.500 cm
Package 2 Width 9.000 cm
Package 2 Length 16.000 cm
Package 2 Weight 98.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 96
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 5.103 kg
Contractual warranty
Warranty 18 months