This Application will be decommissioned as of January 7th 2025

MTN5151-0000 |
Schneider-Electric
 
MTN5151- web-product-data-sheet
MTN5151-0000
Electronic switch insert
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Merten
Product name Merten inserts
Product or component type Insert with MOSFET
Device presentation Mechanism
Complementary
Control type Timer
Infrared and button
Radio and button
Movement sensor
Wiring device mounting Flush
Fixing mode By screws and claws
[Ue] rated operational voltage 230 V
Input type PlusLink
Extension input for push-buttons and electronic insert
Maximum switching current 1.8 A
Switching capacity in W 50…420
Network frequency 50/60 Hz
Load type Resistive
Capacitive
Inductive
Material Metal
Plastic
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.2 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 135.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.16 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins