Schneider-Electric
 
MTN515125 picture- web-product-data-sheet
MTN515125
Cover frame, Merten M-Plan, 1 gang, active white
Schneider Electric
Characteristics
Main
Range Merten System M
Range of product Merten System M
Aesthetic name M-Plan
Product or component type Cover frame
Complementary
Number of gangs 1 gang
Colour Active white (RAL 9016)
Surface finish Brilliant
Surface treatment Antibacterial
Material Polycarbonate
Mounting mode Horizontal and vertical
IP degree of protection IP20
Market segment Small commercial
Residential
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.200 cm
Package 1 Width 8.200 cm
Package 1 Length 8.400 cm
Package 1 Weight 22.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.600 cm
Package 2 Width 9.600 cm
Package 2 Length 12.200 cm
Package 2 Weight 260.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 300
Package 3 Height 31.100 cm
Package 3 Width 33.800 cm
Package 3 Length 40.700 cm
Package 3 Weight 8.302 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number Cb87ea00-9c0a-46cf-9af0-7e68e017df48
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months