Schneider-Electric
 
MTN515344 picture- web-product-data-sheet
MTN515344
Cover frame, Merten M-Plan, 3 gangs, white
Schneider Electric
Characteristics
Main
Range Merten System M
Aesthetic name M-Plan
Product or component type Cover frame
Complementary
Number of gangs 3 gangs
Colour White (RAL 1013)
Surface finish Brilliant
Material Polycarbonate
Mounting mode Horizontal and vertical
IP degree of protection IP20
Market segment Small commercial
Residential
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 8.6 cm
Package 1 Length 22.7 cm
Package 1 Weight 52.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.2 cm
Package 2 Width 12.1 cm
Package 2 Length 23.5 cm
Package 2 Weight 597.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 60
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.99 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Contractual warranty
Warranty 18 months