Schneider-Electric
 
MTN515419 picture- web-product-data-sheet
MTN515419
Cover frame, Merten M-Plan, 4 gangs, polar white
Schneider Electric
Characteristics
Main
Range Merten System M
Range of product Merten System M
Aesthetic name M-Plan
Product or component type Cover frame
Complementary
Number of gangs 4 gangs
Colour Polar white (RAL 9010)
Surface finish Brilliant
Material Polycarbonate
Mounting mode Horizontal and vertical
IP degree of protection IP20
Market segment Residential
Small commercial
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.400 cm
Package 1 Width 9.000 cm
Package 1 Length 31.400 cm
Package 1 Weight 68.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 2.700 cm
Package 2 Width 9.200 cm
Package 2 Length 30.700 cm
Package 2 Weight 172.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 44
Package 3 Height 20.200 cm
Package 3 Width 30.500 cm
Package 3 Length 40.400 cm
Package 3 Weight 4.124 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 59bc1733-7007-4ba6-bfd5-f7904c7d9a13
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months