This Application will be decommissioned as of January 7th 2025

MTN515844 |
Schneider-Electric
 
MTN515844 picture- web-product-data-sheet
MTN515844
Cover frame, Merten M-Plan, 1 gang, white
Schneider Electric
Characteristics
Main
Range Merten System M
Aesthetic name M-Plan
Product or component type Cover frame
Complementary
Number of gangs 1 gang
Colour White (RAL 1013)
Surface finish Brilliant
Material Polycarbonate
Mounting mode Horizontal and vertical
IP degree of protection IP20
Market segment Small commercial
Residential
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 8.6 cm
Package 1 Length 15.5 cm
Package 1 Weight 35.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 16.2 cm
Package 2 Width 2.5 cm
Package 2 Length 9.2 cm
Package 2 Weight 89.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 96
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 4.7 kg
Offer Sustainability
SCIP Number 59bc1733-7007-4ba6-bfd5-f7904c7d9a13
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months