Schneider-Electric
 
MTN515990 picture- web-product-data-sheet
MTN515990
Sealing ring for augmenting the level of protection to IP 44, System Design
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Sealing ring
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.600 cm
Package 1 Width 7.300 cm
Package 1 Length 7.400 cm
Package 1 Weight 10.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 150
Package 2 Height 21.700 cm
Package 2 Width 31.100 cm
Package 2 Length 32.200 cm
Package 2 Weight 1962.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months