Schneider-Electric
 
MTN5161- web-product-data-sheet
MTN5161-0000
multifunction control unit, PlusLink, relay, 1 rocker, Merten
Schneider Electric
Characteristics
Main
Range Merten
Range compatibility PlusLink
Product or component type Multifunction control unit
Device presentation Mechanism with fixing frame
Complementary
Device application Light control
Technology type Relay
Device mounting Flush
Fixing mode By screws and claws
Number of rocker 1
Load type Resistive: 2200 W
LV halogen: 500 VA
Halogen: 2000 W
Electronic transformer: 1050 W
Motor: 1000 VA
[Ue] rated operational voltage 220/230 V AC 50/60 Hz
Ambient air temperature for operation -5…35 °C
IP degree of protection IP20
Height 71 mm
Width 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.600 cm
Package 1 Width 7.600 cm
Package 1 Length 7.600 cm
Package 1 Weight 138.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 20.000 cm
Package 2 Width 30.900 cm
Package 2 Length 40.400 cm
Package 2 Weight 7.334 kg
Offer Sustainability
SCIP Number Aa9ce0ba-0d27-42ae-bf96-8b1837fa058d
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins