This Application will be decommissioned as of January 7th 2025

MTN5162-0000 |
Schneider-Electric
 
MTN5162- web-product-data-sheet
MTN5162-0000
multifunction control unit, PlusLink, relay, 2 rockers, Merten
Schneider Electric
Characteristics
Main
Range Merten
Range compatibility PlusLink
Product or component type Multifunction control unit
Device presentation Mechanism with fixing frame
Complementary
Device application Light control
Technology type Relay
Device mounting Flush
Fixing mode By screws and claws
Number of rocker 2
Load type Resistive: 2200 W
LV halogen: 500 VA
Halogen: 2000 W
Electronic transformer: 1050 W
Motor: 1000 VA
[Ue] rated operational voltage 220/230 V AC 50/60 Hz
Ambient air temperature for operation -5…35 °C
IP degree of protection IP20
Height 71 mm
Width 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.600 cm
Package 1 Width 7.600 cm
Package 1 Length 7.700 cm
Package 1 Weight 156.000 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number Def6ea1c-19b0-48c0-9e69-a9d23a0447d2
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No