Schneider-Electric
 
MTN516443 picture- web-product-data-sheet
MTN516443
Intermediate ring with hinged lid, antique brass, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range of product Merten Antique
Aesthetic name Antique
Product or component type Intermediate ring
Product destination Central plate
Device presentation Intermediate ring
Wiring device additional information With hinged lid
Complementary
Wiring device mounting Flush
Fixing mode Plug-in
Material Brass matt
Surface treatment Metallic
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.6 cm
Package 1 Width 6.7 cm
Package 1 Length 6.7 cm
Package 1 Weight 44 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.2 cm
Package 2 Width 7.2 cm
Package 2 Length 12.5 cm
Package 2 Weight 246 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 6.29 kg
Offer Sustainability
EU RoHS Directive Under investigation
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months