Schneider-Electric
 
MTN516446 picture- web-product-data-sheet
MTN516446
Intermediate ring with hinged lid, stainless steel, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range of product Merten Artec
Aesthetic name Artec
Product or component type Intermediate ring
Product destination Central plate
Device presentation Intermediate ring
Wiring device additional information With hinged lid
Complementary
Wiring device mounting Flush
Fixing mode Plug-in
Material Stainless steel brilliant
Surface treatment Metallic
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.6 cm
Package 1 Width 6.7 cm
Package 1 Length 6.7 cm
Package 1 Weight 44 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months