Schneider-Electric
 
MTN518419 picture- web-product-data-sheet
MTN518419
Adapter, polar white, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range of product Merten Antique
Merten Artec
Aesthetic name Artec
Antique
Product or component type Adaptor
Product destination Artec/Antique/Trancent/Aquadesign insert
Device presentation Adaptor
Complementary
Wiring device mounting Flush
Fixing mode Plug-in
Material Polycarbonate brilliant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 6.5 cm
Package 1 Length 6.5 cm
Package 1 Weight 7.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.9 cm
Package 2 Width 7.6 cm
Package 2 Length 7.6 cm
Package 2 Weight 102.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 300
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.47 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months