Schneider-Electric
 
MTN518446 picture- web-product-data-sheet
MTN518446
Adapter, varnished stainless steel, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range of product Merten Artec
Aesthetic name Artec
Product or component type Adaptor
Product destination Artec/Antique/Trancent/Aquadesign insert
Device presentation Adaptor
Complementary
Wiring device mounting Flush
Fixing mode Plug-in
Material Polycarbonate brilliant
Surface treatment Varnished
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.9 cm
Package 1 Width 6.6 cm
Package 1 Length 6.6 cm
Package 1 Weight 8 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months