Schneider-Electric
 
MTN5210- web-product-data-sheet
MTN5210-6034
Rocker, Merten System Design, for 1-gang push-button module, anthracite
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Rocker
Aesthetic name System Design
Colour tint Anthracite (RAL 7024)
Complementary
Number of rocker 1
Product destination Push-button
Fixing mode By clamp
Surface finish Matt
Surface treatment Varnished
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 7.300 cm
Package 1 Length 7.500 cm
Package 1 Weight 20.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 150
Package 2 Height 19.800 cm
Package 2 Width 30.400 cm
Package 2 Length 40.800 cm
Package 2 Weight 3.400 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes