Schneider-Electric
 
MTN5215- web-product-data-sheet
MTN5215-6036
Rocker, Merten System Design, for 1-gang push-button module (Up/Down), stainless steel
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Rocker
Aesthetic name System Design
Colour tint Stainless steel
Complementary
Number of rocker 1
Product destination Push-button
Fixing mode By clamp
Surface treatment Varnished
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.200 cm
Package 1 Width 7.400 cm
Package 1 Length 7.500 cm
Package 1 Weight 18.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 150
Package 2 Height 19.800 cm
Package 2 Width 32.000 cm
Package 2 Length 40.300 cm
Package 2 Weight 3322.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes