Schneider-Electric
 
MTN5226- web-product-data-sheet
MTN5226-6052
Rocker, Merten System Design, for 2-gng pbtn module (scene 1/2, blank), mocca metallic
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Rocker
Aesthetic name System Design
Colour tint Mocca
Complementary
Number of rocker 2
Product destination Push-button
Fixing mode By clamp
Surface finish Matt
Surface treatment Varnished
Marking S1 - S2
Material Metallic
Height 71 mm
Width 71 mm
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.1 cm
Package 1 Width 7.3 cm
Package 1 Length 7.3 cm
Package 1 Weight 20.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 150
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.45 kg