Schneider-Electric
 
MTN5227- web-product-data-sheet
MTN5227-6052
Rocker, Merten System Design, for 2-gng pbtn module (Scene1/2, Up/Down), mocca metallic
Schneider Electric
Characteristics
Main
Product brand Schneider Electric
Range Merten System Design
Range of product Merten System Design
Aesthetic name System Design
Product or component type Double rocker
Colour Mocca
Complementary
Product destination 2 gangs push-button
Material ABS (acrylonitrile butadiene-styrene) metallic
Surface treatment Varnished
Marking S1 - S2
Fixing mode By clamp
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.1 cm
Package 1 Width 7.3 cm
Package 1 Length 7.3 cm
Package 1 Weight 20.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 150
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.45 kg