Schneider-Electric
 
MTN524119 picture- web-product-data-sheet
MTN524119
Surface-mounted housing, 1-gang, polar white, M-Elegance
Schneider Electric
Characteristics
Main
Range Merten
Range of product Merten M-Elegance
Aesthetic name M-Elegance
Product or component type Surface-mounted housing
Number of gangs 1 gang
Material Polycarbonate glossy
Complementary
Mounting position Horizontal and vertical
Cable entry 1 cable entry
1 duct entry
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.9 cm
Package 1 Width 9.5 cm
Package 1 Length 9.7 cm
Package 1 Weight 97.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 36
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.9 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Contractual warranty
Warranty 18 months