Schneider-Electric
 
MTN524144 picture- web-product-data-sheet
MTN524144
Surface-mounted housing, 1-gang, white, M-Elegance
Schneider Electric
Characteristics
Main
Range Merten
Range of product Merten M-Elegance
Aesthetic name M-Elegance
Product or component type Surface-mounted housing
Number of gangs 1 gang
Material Polycarbonate glossy
Complementary
Mounting position Horizontal and vertical
Cable entry 1 cable entry
1 duct entry
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.9 cm
Package 1 Width 9.5 cm
Package 1 Length 9.7 cm
Package 1 Weight 97.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 36
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.9 kg
Offer Sustainability
EU RoHS Directive Under investigation
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months