Schneider-Electric
 
MTN524214 picture- web-product-data-sheet
MTN524214
Surface-mounted housing, 2-gang, anthracite, M-Elegance
Schneider Electric
Characteristics
Main
Range Merten
Range of product Merten M-Elegance
Aesthetic name M-Elegance
Product or component type Surface-mounted housing
Number of gangs 2 gangs
Material Polycarbonate matt
Complementary
Mounting position Horizontal and vertical
Cable entry 1 cable entry
1 duct entry
Surface treatment Varnished
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.9 cm
Package 1 Width 9.7 cm
Package 1 Length 16.6 cm
Package 1 Weight 146.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 21
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.47 kg
Offer Sustainability
EU RoHS Directive Under investigation
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months